Specifications

  • Type
    Visible Absorbing Filter
  • Angle of Incidence
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm CW2, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of area
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Hoya U-330 or U-340 Glass

Hoya ultraviolet transmitting / visible absorbing filter glass is used to pass UV wavelengths while blocking the visible spectrum.  Please see the transmittance curve for more information.

Schott UG Series Colored Glass

UG series features black and blue colored glasses that transmit UV.