Our general-purpose sheet polarizers are perfect for those in-between times when you need a polarizer with a large aperture and acceptance angle, but you don’t need the high extinction ratio or the expense of a calcite polarizer.
- Great value for low power 450-750 nm applications
- 4000:1 extinction ratio
- Large clear aperture See All Features
Mounting Options
Manual Rotation Mounts
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
|||||
| Retaining Thread | 1.063-20 | |||||
| Compatible Optic Diameter* | 25.4 mm 12.7 mm ( |
|||||
| Special Features | 1 in. Mirror Mounts Compatibility | OpticsCage+™ Compatibility | Tip&Tilt Adjustments | Fine Adjustments | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
( |
( ( |
|||
| Retaining Thread | 0.546-32 | 1.040-32 | 1.035-40 | 1.063-20 | 2.063-20 1.063-20 |
– |
| Compatible Optic Diameter* | 12.7 mm | 25.4 mm | 25.4 mm 12.7 mm ( |
50.8 mm 25.4 mm 12.7 mm ( |
50.8 mm ( 38.1 mm ( 25.4 mm ( 12.7 mm ( 6.35 mm ( |
|
| Special Features | Compact | Stackable | A-Line™ Compatibility | Fine Adjustments | Quick Exchange | |
Specifications
- Diameter25.4 mm
- Wavelength Range450-750 nm
- MaterialB270
- Polarizing MaterialPolarizer Film AP32-015T
- Extinction Ratio4000:1
- Damage Threshold10 W/cm2 CW, 75 mJ/cm2 with 20 nsec pulses
- Surface Quality60-40 scratch-dig
- Surface Flatness≤4λ at 633 nm
- Clear Aperture22.6 mm
- Transmitted Beam Deviation0.3 mrad
- Transmission32%