Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Rectangular Optic Translation MountsRTF-1XOne-Axis Translation Mount, 50 mm Travel, Up to 77.1 mm Wide Rectangular Optic
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$349
Rectangular Optic Translation MountsRTF-1XYTwo-Axis Translation Mount, 50 mm Travel, Up to 77.1 mm Wide Rectangular Optic
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$450
Rectangular Optic Translation MountsRTF-2XOne-Axis Translation Mount, 100 mm Travel, Up to 127.5 mm Wide Rectangular Optic
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$374

Features

Adjustable Mounting with Hard Stop

Our Rectangular Optic Translation Mounts offer one- or two-axis translation of rectangular optics such as test targets and microscope slides. The optic is secured by two clamps that can smoothly travel along the guideway to fit any optic width. A set screw at each end of the guideway prevents the clamp from oversliding.

Precise and Repeatable Positioning

Translation of the mounts in each axis is enabled by a fine pitch lead screw that provides precision adjustment of the optic position. The actuator knob can be adjusted by hand or by a 5/64" (2 mm) hex key. A bi-directional vernier scale featuring 100 µm resolution allows for repeatable positioning of the optic. 

Post Mounting in Any Orientation

Each RTF mount has both 8-32 and M4 threaded holes as well as counterbored through holes. The variety of holes provides maximized flexibility to post mount it in any orientation on an optical table or under a microscope.