Metallic coated elliptical mirrors are excellent general purpose, broadband reflectors for 45° beam routing applications.
- Excellent general purpose broadband reflectors
- Ideal for 45° beam routing applications
- N-BK7 or Borofloat® 33 substrates
- Broader bandwidth and less expensive than dielectric coatings
- Four metallic coatings covering the UV to IR bands See All Features
Specifications
- Wavelength Range250-600 nm, 450-700 nm, 480-20000 nm
- Mirror ShapeElliptical
- Mirror Size25.4 x 35.9 mm, 46.7 x 33.0 mm, 66.0 x 46.7 mm
- Thickness6.0 mm, 9.4 mm, 12.5 mm
- MaterialN-BK7 or Borofloat 33
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥ central 80% of diameter
- Thickness Tolerance±0.2 mm, ±0.25 mm
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Features
Capture the Full Beam Diameter at 45° Routing
Prevention of beam clipping is important in beam steering applications with larger beam diameters. Circular mirrors mounted at 45° cannot maintain a circular profile and may result in portions of the beam not being reflected. The solution is to mount elliptical mirrors at a 45° angle – presenting a circular profile to an incoming beam – with Newport's Large Diameter Periscope Mounts and 1.5 inch Gear Rack Support Rods.
Enhanced Aluminum VIS-NIR Coating
Protected Silver VIS-IR Coating
Protected Gold NIR-IR Coating
Durable Substrates
Elliptical Broadband Metallic Mirrors are available with N-BK 7 or Borofloat® 33 substrates. BK 7 is a borosilicate crown glass used for visible and near infrared optics. It offers high homogeneity, low bubble and inclusion content and is relatively hard with good scratch resistance. Borofloat is borosilicate glass with a low coefficient of thermal expansion. It is mainly used for non-transmissive optics, such as mirrors, due to its low homogeneity and high bubble content. Please see the Optical Materials Technical Note for more details.