Optical Post, 355.6 mm Height, 38.1 Diameter, M6 Thread

  • Type
    Optical Support Post
  • Height
    355.6 mm  
  • Thread Type
    M6
  • Material
    Steel
  • Diameter
    38.1 mm  
  • Diameter Tolerance
    0.0005 in.  
  • Damped
    No
  • Gear Rack
    No