Arc Lamp, Mercury, 100 W, 0.25 x 0.25 mm Effective Arc Size

  • Type
    Mercury Arc Lamp
  • Lamp Type
    Hg
  • Lamp Wattage
    100 W
  • Average life
    200 h  
  • Bulb Diameter
    10 mm  
  • Effective Arc Size
    0.25 x 0.25 mm
  • Horizontal Intensity
    260 cd  
  • Approximate Brightness
    1700 cd mm-2
  • Approximate Flux
    2200 lm  
  • Lamp Current
    5 A
  • Lamp Voltage
    20 V