Compare Model Drawings, CAD & Specs Lamp Type Lamp Wattage Effective Arc Size Approximate Flux Approximate Brightness Availability Price
$240
In Stock
Hg 50 W 0.2 x 0.35 mm 1300 lm 900 cd mm-2
In Stock
$205
In Stock
Hg 100 W 0.25 x 0.25 mm 2200 lm 1700 cd mm-2
In Stock
$285
In Stock
Hg 200 W 0.6 x 2.2 mm 10000 lm 400 cd mm-2
In Stock
$400
5 Weeks
Hg 350 W 0.8 x 2.7 mm 18000 lm 500 cd mm-2
5 Weeks
$895
5 Weeks
Hg 500 W 1.1 x 4.1 mm 30000 lm 300 cd mm-2
5 Weeks

Features

Mercury Lamp Shelf Life

We recommend purchasing replacement Mercury lamps only as needed. Hg arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Hg bulbs in stock to reduce lead times when ordering a replacement.

50 W Mercury Lamp

6282 Mercury Lamp Spectral Irradiance

100 W Mercury (Hg) Lamp

6281 Mercury Lamp Spectral Irradiance

200-500 W Mercury (Hg) Lamps

6283NS , 6285 and 6286 Mercury Lamp Spectral Irradiance

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use an Ozone Eater.

We offer complete light source systems as well as components for you to easily build your own systems.

When used with a Q Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing
  • Condensing Lens Assembly
  • Rear Reflector
  • Interface Kit
  • Power Supply and appropriate cables
Lamp Housing Lamp Model Lamp Socket Adapter Condensing Lens Assembly Options Rear Reflector Interface Kit Power Supply Cable Complete System
60000 6282 60013 60006
60008
60076
67017
60005 60025 69907 70051 Low Power Q Series Hg
6281 60012 -

When used with a Research Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing (includes rear reflector and condensing lens assembly)
  • Power Supply and appropriate cables
Lamp Housing Options Lamp Model Lamp Socket Adapter Power Supply Cable Complete System 
66901
66902
67001
67005
6282 66158 69907 70051 Low Power Hg
6281 66150 -
6283NS 66144 69910 Medium Power Hg
6286 66161
6285 66162