Compare Model Drawings, CAD & Specs Availability Price
Bi-Convex Focusing Lens, 38.1 mm, Fused Silica, 51 mm EFL, Uncoated
$410
Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 12.7 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 25.4 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 20.0 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 25.4 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 32.0 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 50.2 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 75.6 mm EFL, Uncoated
$196
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 100 mm EFL, Uncoated
$148
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 150 mm EFL, Uncoated
$143
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 200 mm EFL, Uncoated
$128
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 250 mm EFL, Uncoated
$128
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 500 mm EFL, Uncoated
$128
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 1000 mm EFL, Uncoated
$128
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 50.2 mm EFL, Uncoated
$512
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 75.6 mm EFL, Uncoated
$562
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 100 mm EFL, Uncoated
$371
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 150 mm EFL, Uncoated
$371
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 200 mm EFL, Uncoated
$303
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 250 mm EFL, Uncoated
$282
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 500 mm EFL, Uncoated
$282
In Stock
In Stock
Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 1000 mm EFL, Uncoated
$282
In Stock
In Stock

Specifications

  • Lens Shape
    Bi-Convex (Double Convex)
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/2
  • Surface Accuracy, Irregularity
    λ/8
  • Surface Accuracy, Power
    1.5 λ
  • Centration
    ≤3 arc min
  • Chamfers
    0-0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Features

UV Fused Silica Substrates for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. For more information, refer to our optical materials Technical Note

Standardized Bi-Convex Focal Lengths

Standard effective focal lengths on our double-convex lenses provide a systematic approach allowing for lenses of different sizes and materials to be interchanged without requiring other changes to your optical system.

Bi-Convex Lens Shape for Focusing

Bi-Convex lenses are the best choice when the object and image are at equal or near equal distance from the lens. When the object and image distance are equal (1:1 magnification), not only is spherical aberration minimized, but also coma, distortion, and chromatic aberration are identically canceled due to the symmetry. Bi-convex lenses function similarly to plano-convex lenses in that they have a positive focal length, and focus parallel rays of light to a point. Both surface are spherical and have the same radius of curvature, thereby minimizing spherical aberration. As a guideline, bi-convex lenses perform within minimum aberration at conjugate ratios between 5:1 and 1:5. Outside this magnification range, plano-convex lenses are usually more suitable.

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm (M-) LH-3A N/A N/A N/A
50.8 mm (M-) LH-2A
LH-2N
LT20-05
LT20-10
LT20-20
LT20-30
LP-2A
LP-2A-XY
LP-2A-XYZ
N/A
38.1 mm (M-) LH-1.5A LT20 lens tube with
LH-2R1.5 adapter
LP-2 lens positioner with
LPLH-1.5T adapter
N/A
25.4 mm (M-) LH-1A
LH-1N
LH-1XY
LH-1TZ-A
LH-1TZ
LT10-05
LT10-10
LT10-20
LT10-30
LP-1A
LP-1A-XY
LP-1A-XYZ
OC1-LH1-S
OC1-LH1
OC1-LH1-TZ
OC1-LH1-XY
OC1-LH1-XYA
OC1-LH1-XYC
OC1-LH1-XYZ
12.7 mm (M-) LH-0.5A
LH-05N
LT05-05
LT05-10
LP-05A
LP-05A-XY
LP-05A-XYZ
N/A
6.35 mm LH-05DB with
LH-50R25 adapter
LT05 lens tube with
LH-50R25 adapter
LP-05 lens positioner with
LPLH-25T adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.