Bi-Convex Focusing Lens, 38.1 mm, Fused Silica, 51 mm EFL, Uncoated

  • Lens Shape
    Bi-Convex
  • Diameter
    38.1 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    1.3
  • Effective Focal Length (EFL)
    51.0 mm
  • Centration
    3 arc min