Just like our lower-frequency version, these 10 MHz adjustable fiber-optic receivers are the ideal optical front ends for systems requiring low-noise input. They have been engineered to eliminate most common sources of noise and drift, and have enough gain to pick up even very weak signals.
- 10 MHz versions of our popular 20x1 laboratory photoreceivers
- Adjustable high-pass and low-pass filters
- 10 MHz, 5 MHz and 150 kHz 3 dB bandwidths
- Variable-gain transimpedance amplifier
- Silicon or InGaAs versions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 2051-FC-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2053-FC-M | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Detector Diameter2051: 0.9 mm
2053: 0.3 mm - Detector Material2051: Silicon
2053: InGaAs - Detector TypePIN
- 3 dB Bandwidth10 MHz, 5 MHz, 150 kHz
(measured at low-, medium- and high-gain settings) - Fiber-Optic ConnectorFC/UPC
- Fiber TypeSinglemode or multimode
- Maximum Transimpedance Gain18.4x106 V/A
- Rise Time80 ns
- Saturation Power2051: 10 mW @ 850 nm
2053: 10 mW @ 1600 nm - Output ConnectorSMA
- Output Impedance16 Ω
- Power Requirements±15 VDC or 9-V Battery
Features
Silicon or InGaAs Versions
The silicon models (2051) provide wavelength coverage from 300-1050 nm, and InGaAs models (2053) provide coverage from 900-1700 nm. These detectors are available in the free space design as well as the fiber receptable design.
10 MHz Versions of our Popular 200 kHz Photoreceivers
In response to customer requests, we’ve extended the bandwidth of our popular 200 kHz photoreceivers to 10 MHz to provide faster photodetection for our customers. The output can be connected to a 1-MΩ oscilloscope input.
Variable-gain Transimpedance Amplifier
Variable gain of up to 90 dB in 10-dB steps gives you a useful input range from 1 pW to 10 mW. For small signals requiring 80-dB or greater gain, the maximum bandwidth is reduced from 10 MHz to 1 MHz.
Adjustable High and Low Pass Filters
The DC÷30 setting prevents your signal from going off-scale due to DC amplitude fluctuations, without attenuating fast signals. The high-pass filter can be adjusted to eliminate residual 60-Hz noise, and the independent low-pass filter can be set to dampen noisy signals.
Flexibility for a Wide Range of Applications
The flexibility and high performance of these photoreceivers means that they can be used in a wide range of applications. Use them as low-noise DC-coupled photoreceivers/preamplifiers in servo-control systems requiring near-zero phase shifts. Or use them in lock-in amplifier systems to take advantage of their shot-noise-limited performance and 90-dB maximum gain.
Accessories
Optional Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1226Connector Adapter, Female SMA to Male BNC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














