Compare Model Drawings, CAD & Specs Fiber Type Core Size Fiber Connector Availability Price
$1,500
Round Ø105 µm Cleaved Ends
$1,500
Round Ø105 µm FC/PC Metal Ferrule
$1,500
Round Ø105 µm 905 SMA
$1,500
Round Ø200 µm Cleaved Ends
$1,500
Round Ø200 µm FC/PC Metal Ferrule
$1,500
Round Ø200 µm 905 SMA
$1,500
Round Ø400 µm Cleaved Ends
$1,500
Round Ø400 µm FC/PC Metal Ferrule
$1,500
Round Ø400 µm 905 SMA
$1,600
Square 200x200 µm Cleaved Ends
$1,600
Square 200x200 µm FC/PC Metal Ferrule
$1,600
Square 200x200 µm 905 SMA
$1,750
Square 400x400 µm Cleaved Ends
$1,750
Square 400x400 µm FC/PC Metal Ferrule
$1,750
Square 400x400 µm 905 SMA

Specifications

  • Fiber Type
    Square Core or Circular Core
  • Operating Wavelength
    400-1550 nm
  • Operating Frequency
    Up to 10,000 Hz
  • Core Size
    100-400 µm
  • Power Requirements
    +5 Volt, <1 Watt

Features

Lower the Speckle Contrast in Fiber Output

For many fiber coupled applications, reduction in speckle is required as modal noise interferes with optimal performance. Our despeckler effectively eliminates unwanted modal noise within an optical fiber, and is an ideal choice for fiber assemblies used in the Life Sciences, Digital Laser Projection, Interferometry, Laser Beam Homogenization, Lithography, and Metrology. 

All-In-One Integrated Design

Our speckle reduction solution features a small form factor, a De-Speckling rate up to 10,000 Hz and performs quietly at 50-60 dB, similar to that of light rainfall. It is compact enough to integrate into any assembly and simple enough to use with little to no installation required. Driver is included.

Square and Round Fiber Type

The de-specklers are available with either the 200x200 µm or 400x400 µm core size square fiber or the traditional circular core fibers, with the core size ranging from 105 to 400 µm. The sqaure core fibers are ideal for imaging applications as they generate a flat-top intensity profile. The circular core fiber ensures compatibility with widely available optical fibers to minimize the coupling losses in complex systems.