De-Speckler, Round 105/125 μm, 1 m Cleave

  • Fiber Type
    Round
  • Fiber Connector
    Cleaved Ends
  • Operating Wavelength
    400-1550 nm
  • Operating Frequency
    Up to 10,000 Hz
  • Numeric Aperture
    0.22
  • Core Size
    Ø105 µm
  • Power Requirements
    +5 Volt, <1 Watt