Compare Model Drawings, CAD & Specs Type Flange Series Size Flange Type Availability Price
$100
2 Weeks
Flanged Lens Holder 1.5 Inch Set Screw
2 Weeks
$100
5 Weeks
Flanged Lens Holder 2 Inch Set Screw
5 Weeks
$495
In Stock
Flanged Lens Holder 3 Inch Set Screw
In Stock
$90
5 Weeks
Flange Mounted Cell 1.5 Inch Set Screw
5 Weeks
$245
In Stock
Flange Mounted Cell 1.5 Inch Quick Connect
In Stock

Features

Light Tight Flange Mounted Cells Offered In Set Screw and Quick Connect Types

Flange Mounted Cells provide a light tight optical accessory mounting solution. Each cell has a 1.5 inch male and female flange and a 1/4-20 mounting hole (for mounting with an Optical Rod) for simple installation and integration into an existing setup. These cells hold 1 inch (25.4 mm) diameter optics up to 0.38 (9.5 mm) thick, and provide a clear aperture of 0.8 inch (20 mm) diameter. Choose the 71306 Quick Connect type if a convenient solution is required for a setup that is frequently assembled and disassembled. Choose the 7123 Set Screw type if a more economical solution is preferred.

Flanged Lens Holders

Flanged Lens Holders provide a simple optical accessory mounting solution. Each lens holder couples to a flanged component via three set screws and has a 1/4-20 threaded hole in its housing for mounting with an Optical Rod. Three different sizes of Flanged Lens Holders are available:

  • 6195 : has 1.5 inch male and female flanges, holds 1.5 inch (38.1 mm) diameter and 0.43 inch (11 mm) thick optics, 1.4 inch (35 mm) clear aperture
  • 6222 : has 2 inch male and female flanges, holds 2 inch (50.8 mm) diameter optics, 1.8 inch (46 mm) clear aperture
  • 6237 : has 3 inch male and female flanges, holds 3 inch (76.2 mm) diameter optics, 2.7 inch (69 mm) clear aperture