Compare Model Drawings, CAD & Specs Flange Series Size Length Availability Price
$175
1 Week
1.5 Inch 38 to 54 mm
1 Week
$185
1.5 Inch 54 to 81 mm
$175
5 Weeks
1.5 Inch 81 to 108 mm
5 Weeks
$375
5 Weeks
2 Inch 54 to 81 mm
5 Weeks
$375
1 Week
2 Inch 81 to 108 mm
1 Week
$475
In Stock
3 Inch 38 to 54 mm
In Stock
$895
3 Inch 54 to 81 mm
$995
3 Inch 81 to 108 mm

Features

1.5 Inch, 2 Inch, or 3 Inch Flange Sizes

When selecting a light shield, the flange size and range of extension should be considered. Each light shield has a male flange on one end and a female flange on the other for simplified coupling. In cases in which components of two different flange sizes or two same gender flanges must be coupled, we offer a complete line of Flange Couplers and Adapters.

High Power Applications

Their black anodized aluminum body construction makes them suitable for use with light sources up to 1000 W in input power.