Compare Model Drawings, CAD & Specs Availability Price
integrity series optical table system
Optical Table System, Integrity 4 VCS, 3 x 6 ft., 8 in. Thick, Isolated
$10,277
integrity series optical table system
Optical Table System, Integrity 4 VCS, 3 x 6 ft., 12 in. Thick, Isolated
$10,612
integrity series optical table system
Optical Table System, Integrity 4 VCS, 3 x 8 ft., 8 in. Thick, Isolated
$11,623
integrity series optical table system
Optical Table System, Integrity 4 VCS, 3 x 8 ft., 12 in. Thick, Isolated
$11,991
integrity series optical table system
Optical Table System, Integrity 4 VCS, 4 x 6 ft., 8 in. Thick, Isolated
$11,623
integrity series optical table system
Optical Table System, Integrity 4 VCS, 4 x 6 ft., 12 in. Thick, Isolated
$11,991
integrity series optical table system
Optical Table System, Integrity 4 VCS, 4 x 8 ft., 8 in. Thick, Isolated
$12,688
In Stock
In Stock
integrity series optical table system
Optical Table System, Integrity 4 VCS, 4 x 8 ft., 12 in. Thick, Isolated
$13,406
integrity series optical table system
Optical Table System, Integrity 4 VCS, 4 x 10 ft., 8 in. Thick, Isolated
$15,040
integrity series optical table system
Optical Table System, Integrity 4 VCS, 4 x 10 ft., 12 in. Thick, Isolated
$15,692
integrity series optical table system
Optical Table System, Integrity 4 VCS, 5 x 6 ft., 8 in. Thick, Isolated
$12,809
integrity series optical table system
Optical Table System, Integrity 4 VCS, 5 x 6 ft., 12 in. Thick, Isolated
$13,267
integrity series optical table system
Optical Table System, Integrity 4 VCS, 5 x 8 ft., 8 in. Thick, Isolated
$14,338
integrity series optical table system
Optical Table System, Integrity 4 VCS, 5 x 8 ft., 12 in. Thick, Isolated
$15,329
integrity series optical table system
Optical Table System, Integrity 4 VCS, 5 x 10 ft., 8 in. Thick, Isolated
$16,998
integrity series optical table system
Optical Table System, Integrity 4 VCS, 5 x 10 ft., 12 in. Thick, Isolated
$17,825
integrity series optical table system
Optical Table System, Integrity 4, 900 x 1800 mm, 203 mm, M6, Isolated
$10,277
integrity series optical table system
Optical Table System, Integrity 4, 900 x 1800 mm, 305 mm, M6, Isolated
$10,612
integrity series optical table system
Optical Table System, Integrity 4, 900 x 2400 mm, 203 mm, M6, Isolated
$11,623
integrity series optical table system
Optical Table System, Integrity 4, 900 x 2400 mm, 305 mm, M6, Isolated
$11,991
integrity series optical table system
Optical Table System, Integrity 4, 1200 x 1800 mm, 203 mm, M6, Isolated
$11,623
integrity series optical table system
Optical Table System, Integrity 4, 1200 x 1800 mm, 305 mm, M6, Isolated
$11,991
integrity series optical table system
Optical Table System, Integrity 4, 1200 x 2400 mm, 203 mm, M6, Isolated
$12,688
integrity series optical table system
Optical Table System, Integrity 4, 1200 x 2400 mm, 305 mm, M6, Isolated
$13,406
integrity series optical table system
Optical Table System, Integrity 4, 1200 x 3000 mm, 203 mm, M6, Isolated
$15,040
integrity series optical table system
Optical Table System, Integrity 4, 1200 x 3000 mm, 305 mm, M6, Isolated
$15,692
integrity series optical table system
Optical Table System, Integrity 4, 1500 x 1800 mm, 203 mm, M6, Isolated
$12,809
integrity series optical table system
Optical Table System, Integrity 4, 1500 x 1800 mm, 305 mm, M6, Isolated
$13,267
integrity series optical table system
Optical Table System, Integrity 4, 1500 x 2400 mm, 203 mm, M6, Isolated
$14,338
integrity series optical table system
Optical Table System, Integrity 4, 1500 x 2400 mm, 305 mm, M6, Isolated
$15,329
integrity series optical table system
Optical Table System, Integrity 4, 1500 x 3000 mm, 203 mm, M6, Isolated
$16,998
integrity series optical table system
Optical Table System, Integrity 4, 1500 x 3000 mm, 305 mm, M6, Isolated
$17,825

For Integrity 4 VCS table system with rigid support, click here

Specifications

  • Type
    Integrity 4 VCS Optical Table System
  • Tuned Damping
    Two Precision Tuned Dampers
  • Active Damping
    No
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Optical Table Supports
    Pneumatic Isolators
  • Working Surface Height
    34.7 ±0.5 in. (6 in. Thick Tables)
    36.7 ±0.5 in. (8 in. Thick Tables)
    40.7 ±0.5 in. (12 in. Thick Tables)
  • Working Surface
    4.8 mm thick ferromagnetic 430 stainless steel
  • Surface Flatness
    ± 0.004 in. (0.1 mm) over 2 ft. (600 mm) square
  • Mounting Hole Type
    1/4-20
    M6 (M- Versions)
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel

Features

Integrity VCS Optical Table System Overview

Learn about the features, performance, and compatible accessories of our innovative Integrity VCS optical table and support system.

Integrity VCS Optical Table System Installation

Learn about how to install your new Integrity VCS optical table and support system.

Tuned Mass Damping - The Most Effective Passive Damping Method

Integrity 3 VCS and Integrity 4 VCS systems feature precision Tuned Mass Damping (TMD) technology to eliminate table resonances. TMD is the most effective method among all known passive damping methods, as it concentrates damping efforts where it's needed at the frequencies of dominant resonance modes. It is widely used in various industries for its efficiency and effectiveness of damping, such as the famous Grand Canyon Skywalk, Taipei 101 Building, and NASA's Ares I rocket. Compared to our top competitor's broadband damping methods which absorbs a moderate amount of vibration energy equally over the broad band, Newport's tuned mass damping method targets at resonances and as a result is much more effective. Our precisely tuned dampers work from as low as 25 Hz and go all the way up to 525 Hz, creating opportunity for optimum damping on larger optical tables, the resonances of which often fall outside of competitor's broadband frequency range.

Integrity 4 VCS Table Top with Broadband and Tuned Damping

Integrity 4 VCS optical table systems feature a RS2000 Series table top with 4.8 mm thick optical table skin, a constrained layer core, damped working surface and composite edge finish to provide broadband damping. Two precision tuned dampers are included to selectively eliminate two fundamental structural table modes and their entire harmonics. Integrity 4 VCS systems are the best value solution for demanding applications such as microscopy, spectroscopy and more. The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The red line is the rigid body line showing how an ideal optical table would perform with no relative motion.  The blue line shows the natural frequencies of the optical table and how they these deviate from that of a rigid body.

Compliance curve for a 4 ft x 8 ft x 12 in. (1200 x 2400 x 305 mm) table top.

Robust and Flexible Pneumatic Isolated Frame Support

The Integrity VCS optical table system features a sturdy and multi-functional support frame that is designed to maximize utility, minimize space occupied and optimize structural rigidity. The support legs feature pneumatic isolators to passively absorb vibrations from the optical table's environment. The frame features leveling feet, and optional INT-C casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Integrity VCS frame and can be used to customize your optical table system.

High Performance Pneumatic Vibration Isolators

The pneumatic vibration isolators in the supporting frame feature our patented Stabilizer™ hybrid chamber design which consists of a small size initial chamber and a second damping chamber connected by a laminar flow disk. Because the initial chamber is reduced dramatically in size, it forces the isolator to use the second chamber as part of the compliance volume, which greatly increases the compliance volume for a given package size, and greatly lowers the natural frequency. Besides, our exclusive incorporation of the laminar flow damping element creates better linkage between piston motion and damping chamber air flow, which generates a higher damping force for a given piston displacement for faster, more efficient damping. It also lowers the amplification at resonance and improves isolation bandwidth and settling time. The vibration isolation performance is characterized by transmissibility curve which shows the mechanical filtering properties for the isolator leg - how much floor vibration will be transmitted through the leg to the table top.

Super Rigid Trussed Honeycomb Core Design

The honeycomb core in our optical tables is different than our competitors. Each piece of the corrugated honeycomb steel sheet is emerged in proprietary elastomeric vibration absorbing materials and bonded vertically throughout the height of the optical breadboard or optical table, creating a much stiffer honeycomb core structure. This labor intensive procedure makes sure that Newport's optical breadboard or optical table has the most robust honeycomb structures.

Vertically Bonded Triple Core Interface

Our optical tables are vertically bonded along the height of the honeycomb core. Most other manufacturers forego this extra step because of added expense and time required to apply adhesive to each individual core member. Vertical bonding adds constrained layer damping effects into the core, while maximizing the table’s rigidity-to-weight ratio. The trussed core design enables a triple core interface at each honeycomb cell. Whereas open core designs only have two structural members at each interface, the Newport table has three offering a 50% increase in local rigidity. The three sheets are fully bonded for the full table height producing greater stiffness.

Individually Sealed Mounting Holes

The optical tables used in Integrity VCS systems feature individually sealed mounting holes. Those mounting holes feature 19 mm screw depth and in contrast to some of the other products in the market that has channel for a row of holes or just a polymeric film, Newport's individually sealed holes are more reliable and easier to clean. This is because we believe in the integrity of the product - especially the core. When dust and liquids go into your optical breadboard and table, it may have a long term effect on the damping performance of the product and make the product degrade over time. A good quality breadboard and table lasts long time - tens of years and more. It's a good investment for a product with sealed mounting holes.

Optical Table System Accessories

We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application.  Accessories include:

Custom Integrity VCS Designs

We offer numerous custom options like all stainless steel Integrity VCS systems, or custom access and mounting holes in the Integrity VCS frame. Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes, structures, hole patterns, and more for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. Contact Newport today for your custom needs.

Selection Guide

Optical Table Selection Guide

Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.

Table Top Series Hybrid SmartTable Active SmartTable Upgradable SmartTable1 Passive RS4000 Passive RS2000 Broadband RPR
Applications Check Out Our Complete Optical Table Selection Guide
Active IQ Dampers 2 2 0 ⇒ 2 0 0 0
Precision Tuned Dampers 2 0 2 6 2 0
Broadband Damping Constrained Layer Core, Damped Working Surface, Composite Edge Finish
Damping Performance ★★★★ ★★★ ★★★★ ★★★ ★★
Cost $$$$ $$$$ $$$$ $$$ $$ $
Working Surface 4.8 mm Thick 430 Ferromagnetic Stainless Steel
Bottom Skin 4.8 mm Thick Carbon Steel
Core Design Vertically Bonded Trussed Honeycomb
Side Panels Highly Damped Composite Wood
Mounting Holes Individually Sealed
Mounting Threads 1/4-20 (M6) on 1 in. (25 mm) Grid
Standard Tabletops SST ST ST-UT2 RS4000 RS2000 RPR
Other Standard Versions N/A N/A N/A Cleanroom Double Density Non-Magnetic
Table Supports Check Out Our Optical Table Supports
Table and Support Systems2 OTS-SST
Isolated
OTS-ST
Isolated
Rigid
OTS-UT2
Isolated
Rigid
N/A INT4
Isolated
Rigid
INT2
Isolated
Rigid
Compliance Curve3 SST ST ST-UT2 RS4000 RS2000 RPR

1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.