Compare Model Drawings, CAD & Specs Availability Price
Hip Guard and Perimeter Bar, 3 ft Wide OTS & INT System
$438
Hip Guard and Perimeter Bar, 4 ft Wide OTS & INT System
$517
Hip Guard and Perimeter Bar, 5 ft Wide OTS & INT System
$594
In Stock
In Stock
Hip Guard and Perimeter Bar, 6 ft Long OTS & INT System
$749
In Stock
In Stock
Hip Guard and Perimeter Bar, 8 ft Long OTS & INT System
$842
Hip Guard and Perimeter Bar, 10 ft Long OTS & INT System
$934

Features

Hip Guard

Another unique accessory on INT and OTS table systems is the OTS-HG hip guard. Available in lengths from 4 to 10 feet this popular accessory provides a load-bearing bumper along the edge of the table that allows users to reach across their table surface without disturbing their experiments since the hip bar transfers that load into the frame structure. The hip guard can also serve as a mounting area for computer mounting accessories including monitor arms and keyboard shelves.