Compare Model Drawings, CAD & Specs Type Rail Length Thread Type Height Length Availability Price
$99
Optical Rail 304.8 mm 26.92 mm 304.8 mm
$155
Optical Rail 609.6 mm 26.92 mm 610 mm
$20
Rail Table Clamp 12.7 mm 16 mm
$112
Rail Carrier 1/4-20 28.7 mm 25.4 mm
$112
Rail Carrier M6 28.7 mm 25.4 mm
$90
Rail Carrier 8-32 28.7 mm 25.4 mm
$90
Rail Carrier M4 28.7 mm 25.4 mm
$141
Rail Carrier 8-32, 1/4-20 28.7 mm 76.2 mm
$141
Rail Carrier M4, M6 28.7 mm 76.2 mm

Features

76 mm, Single-rail System with Stiff Box Beam Cross-section Construction

This unique New Focus 3.0 in. (76.2 mm) wide optical rail system uses an enhanced box-beam cross section to reduce weight to 10 oz./ft. (1.8 kg/m) without sacrificing stiffness. Rails are available with either 12.0 in (305 mm) or 24.0 in (610 mm) length.

English and Metric Linear Scales

Both Metric and English rulings are printed clearly on each optical rail. This helps to speed-up optical system set-ups.

Single-handed Quick-release Carriers

Carriers are available in three style, each of which have a spring-loaded lever for one-handed lock and release. An 8-32 (M4) screw locks the carriers in place once aligned. Models 9741 and 9743-M are each 1 in. (25.4 mm) long with one threaded and once counterbored hole, 1/4-20 and M4 sized, respectively. Model 9742-M has an array of M4 and M6 threaded and counter bored holes and is 3.0 in (76.2 mm) long.

Optical Table Clamp Mounting

These quick-release optical rails attach to the optical table with table clamps, allowing virtually any position or orientation.