Bottom shelves are a perfect solution for storage of heavier instrumentation or devices that are not typically adjusted or manipulated, including laser chillers or power supplies. The shelf is conveniently recessed to the back of the frame to provide additional storage or leg room access in the front of the system.
- Bottom shelves for storage under an optical table system
- Store heavier items like laser chillers or power supplies
- Shelf is conveniently recessed to the back of the frame
- Compatible with both INT and OTS table systems See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OTS-BSH-6Bottom Shelf, 6 foot long OTS system | 2 Weeks | ||||
![]() | OTS-BSH-8Bottom Shelf, 8 foot long OTS System | 2 Weeks | ||||
![]() | OTS-BSH-10-4Bottom Shelf, 10 foot long and 4 foot wide OTS system | 4 Weeks | ||||
![]() | OTS-BSH-10-5Bottom Shelf, 10 foot long and 5 foot wide OTS system | 2 Weeks |
Features
Bottom Shelf
OTS™ Bottom shelf is a perfect solution for storage of heavier instrumentation or devices that are not typically adjusted or manipulated, including laser chillers or power supplies. The shelf is conveniently recessed to the back of the frame to provide both additional storage and leg room access in the front of the system. Custom shelf is also available.