SmartTable® ADD bolt-on dampers bring a new perspective in meeting your vibration damping needs. They are portable IQ active dampers that attach to virtually any optical tables or breadboards and improve their performance instantly.
- Attach to virtually any optical table or breadboard
- Improve table performance using IQ active damping
- Easy installation - just bolt on and auto tune table
- Enable active damping on complex structures
- Optimized damping enhancement for Newport optical tables See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IQ-V-5Active Damper Kit, SmartTable® ADD Bolt-on, Vertical Vibration, 5 meter Cable | 3 Weeks |
Features
A Continuation of the SmartTable® Revolution
Easy Set-up with One-Button Auto Tuning
IQ Active Damping Technology
The core of the SmartTable is an advanced damping technology called Intelligent Q (IQ) Damping. It effectively addresses the medium frequency resonances of optical tables by incorporating two pairs of sensor and actuator in the optical table design and use an external controller to coordinate the signal processing, enabling the fast and accurate damping response for optical tables. Each sensor-actuator pair is controlled by a separate control channel. The sensor senses the vibrations and the actuator outputs signal to compensate for the vibrations. The pre-amplifiers and band-pass filters condition the sensor output signal before feeding it to the digital controller. The digital controller implements recursive filters that compensate for the dynamic response of the shaker and correct the phase to bring the phase difference between the displacement and force close to (-π/2) in the desired frequency range.
ST-300 SmartTable Controller
The SmartTable controller serves as the signal processing hub and feedback the processed signal to the active dampers integrated with the optical table. The all-new ST-300 controller features more reliable and powerful data processing capabilities and better damping assistance, providing the strongest support for the IQ damping technology.
- Better damping performance than the previous generation
- Added 3rd channel providing horizontal damping for large doublers
- Higher processing power and quicker reaction to vibrations
- Damping indicator bars on front panel - easy visualization of vibration environment
Various Damping Configurations for Horizontal and Vertical Structures
SmartTable ADD dampers come with vertical and horizontal versions to damp out vibrations in those directions. Thanks to the 3 channel capability of the ST-300 controller, one could mix and match IQ-H and IQ-V bolt-on active dampers to damp out vibrations in complex structures including those shown in the picture. It has never been easier to damp out the vibrations on vertical or secondary level horizontal shelve or structure in your experiments. Contact Newport for a three-dampers kit.
Resources
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) ST-300 User Manual Rev C(1.8 MB, PDF)