S-2000 isolator spacers allow for the height adjustment of optical tables using S-2000A supports. They are available individually or is sets of 4.
- Adjust the height of optical tables on S-2000 isolators
- Can be retrofitted while the table remains in place
- Individual spacers or sets of 4 See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LLS-S2000-116Lab Leg Spacer, 16 in. Overall Height, S-2000 | |||||
![]() | LLS-S2000-119.5Lab Leg Spacer, 19.5 in. Overall Height, S-2000 | |||||
![]() | LLS-S2000-122Lab Leg Spacer, 22 in. Overall Height, S-2000 | |||||
![]() | LLS-S2000-123.5Lab Leg Spacer, 23.5 in. Overall Height, S-2000 | |||||
![]() | LLS-S2000-128Lab Leg Spacer, 28 in. Overall Height, S-2000 | |||||
![]() | LLS-S2000-416Lab Leg Spacer Set, 16 in. Overall, Quantity 4 | |||||
![]() | LLS-S2000-419.5Lab Leg Spacer Set, 19.5 in. Overall, Quantity 4 | |||||
![]() | LLS-S2000-422Lab Leg Spacer Set, 22 in. Overall, Quantity 4 | |||||
![]() | LLS-S2000-423.5Lab Leg Spacer Set, 23.5 in. Overall, Quantity 4 | |||||
![]() | LLS-S2000-428Lab Leg Spacer Set, 28 in. Overall, Quantity 4 |
Features
Modular Support Base
Our S-2000A optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order LLS-S2000 series support bases to change your isolator to a new height. For example, if you currently have 28 in. legs and would like to change your leg height to 23.5 in., you would order LLS-S2000-423.5 to change 4 legs to 23.5 in. leg height. Contact us for leg spacers of cleanroom and non-magnetic versions.







