Newport's F-CIR Series Polarization Insensitive Fiber Optic Circulators are compact, high-performance light-wave components that separate signals traveling in opposite directions along fibers by transmitting signals from port 1 to port 2 and port 2 to port 3, while blocking signals traveling in the opposite directions. They feature low insertion loss, high isolation and low Polarization Dependent Loss (PDL).
- Exceptional Environmental Stability
- High Quality / Low Price
- Low Excess Loss
- Rugged No-Tail and pigtail versions available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CIR-13-P-FA | 5 Weeks | ||||
![]() | F-CIR-15-P-FA | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Fiber TypeSinglemode
- Maximum Insertion Loss0.8 dB
- Typical Insertion Loss0.6 dB
- Return Loss50 dB
- Bandwidth±20 nm
- Maximum Optical Power300 mW
- DimensionsPigtailed: Ø5.5 x 50 mm
No-Tail: 89 x 38 x 16 mm - Isolation/Cross Talk50 dB
- Polarization Mode Dispersion0.1 ps
- Polarization Dependent Loss, Typical0.1 dB @ 23°C
- Operating Temperature0 to 70° C
- Storage Temperature-40 to 85 °C
Features
Rugged, Compact Bulkhead Design
Newport's No-Tail benchtop circulators incorporate a rugged, encased design utilizing bulkhead connectors rather than loose pigtails to minimize fragile fibers from tangle and excess handling. The lack of fiber pigtails also decreases the optical path delay between the entrance and exit ports, which is an attractive feature for ultra-short pulses and interferometric applications.
Easy Mounting of Benchtop Circulators
Our No-Tail circulators mount easily to optical tables and can withstand frequent handling. Four strong magnets hold the rugged package securely onto steel surfaces. Two countersunk holes, spaced 25.4 mm (1 in.) apart and compatible with mounting patterns of optical tables, provide an additional mounting option.
Applications
- Add-Drop Filters
- Erbium-Doped Fiber Amplifiers (EDFAs)
- Digital, Hybrid and AM-Video System
- Dispersion Compensation
- Fiber Sensors
- Bi-Directional Communications