Compare Description Drawings, CAD & Specs Avail. Price
Large Knob, High-Resolution Micrometer HeadHR-1Micrometer Head, High Resolution, 25.4 mm, 0.1 µm Sensitivity
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$521

Specifications

  • Travel Range
    25.4 mm
  • Adjustment Screw Thread
    50 TPI
  • Drive Type
    Knob
  • Graduations
    2 µm
  • Axial Load Capacity
    49 N
  • Sensitivity
    0.1 µm
  • Drive Screw Pitch
    0.5 mm
  • Mounting Threads
    M9.5 x 0.5
  • Mounting
    9.5 mm Shank

Features

Large Knob For Finer Adjustments

Compared to standard micrometers, the HR-1 has an extra-large diameter knob which provides 4x superior adjustment sensitivity. For fast coarse adjustments use the smaller diameter knob at the end of the screw.

High-Resolution Engraving

The engraved scale of the HR-1 allows position readings directly in units of 2 µm. This is 5-times higher resolution than most standard micrometers.

Mechanical Compatibility

The HR-1 micrometer, shown mounted to the 462-XZ linear stage, has an industry-standard Ø3/8 inch (9.5 mm) mounting barrel. The large diameter knob, however, restricts compatibility with some of our stages. For any questions about mechanical compatibility, please contact Newport.