Micrometer Head, High Resolution, 25.4 mm, 0.1 µm Sensitivity

The HR-1 Long-Travel High-Resolution Micrometer Head has a sensitivity that is 4X better than most standard micrometer heads. Its engraved scale reads directly in units of 2 μm, and its large knob allows exceptionally sensitive position adjustment. This micrometer is compatible with all axes of any 462 stage configuration except for side-driven configurations.
Resources & Downloads
2D Product Drawings
HR-1 ART-S(99.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















