Sorry, this family of products is no longer available.
The Oriel® LineSpec™ model 78855 is a 2048 pixel linear array CCD camera. This plug and play USB camera operates from 200 to 1100 nm. The LineSpec includes an intuitive software package, an external trigger connector and USB cable.
- High performance, low power scientific camera
- External trigger capability
- Includes software and LabVIEW examples
- Simple calibration process
- Attaches easily to Oriel MS125 and MS260i spectrographs See All Features
Features
High performance, low power scientific camera
External trigger capability
Includes software and LabVIEW™ examples
Simple calibration process
Attaches easily to Oriel MS125 and MS260i spectrographs
Adapters are available to couple the LineSpec camera to the Oriel MS125 spectrograph and MS260i imaging spectrograph. This makes an effective UV spectrometer, UV-VIS spectrometer, or VIS-IR spectrometer solution. Each MS260i model sold includes a LineSpec adapter at the axial output port. For those wishing to use the MS125, the spectrograph, camera, adapter, grating, and slit can be ordered together under model number 78877. The LineSpec adapters may also be ordered separately to refit instruments already in the field.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70044Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length |