Sorry, this family of products is no longer available.
FMS Series metrology application DC motor linear translation stages are the highest performing all-steel linear stage providing high stiffness and thermal stability. With its high straightness and flatness, it is ideally suited for sensitive metrology applications.
- All steel build for high stiffness, thermal stability & repeatable positioning
- Anti-creep crossed roller bearings for exceptional straight & smooth motion
- Engineered for demanding applications of surface measurement & profilometry
- Plug and Play - ESP compatible See All Features
Compatible Controllers
Compatible motion controllers for these DC motor driven stages are shown below:
- XPS-RLD Motion Controller: Requires an
Driver Module, and a or Axis XPS-RLD Series Motion Controller. - XPS-D Motion Controller: Requires an
Driver Module, and a , , or Axis XPS-D Series Motion Controller. - ESP301 Motion Controller: Plug and Play compatible with all ESP301 Motion Controllers.
- SMC100 Motion Controller: Requires a
Motion Controller.
Specifications
- Travel Range100 mm
- Maximum Speed100 mm/s
- Minimum Incremental Motion500 nm
- Centered Load Capacity150 N
- Axial Load Capacity (+Cx)30 N
- Inverse Axial Load Capacity (-Cx)-30 N
- Accuracy, Typical±1.5 µm
- Accuracy, Guaranteed±3.0 µm
- Uni-directional Repeatability, Typical±0.40 µm
- Uni-directional Repeatability, Guaranteed±0.75 µm
- Bi-directional Repeatability, Typical±0.8 µm
- Bi-directional Repeatability, Guaranteed±1.5 µm
- Flatness, Typical±0.25 µm
- Straightness, Typical±0.25 µm
- Pitch, Typical±15 µrad
- Yaw, Typical±4.0 µrad
- Compliance in Yaw2 µrad/Nm
- Compliance in Roll3 µrad/Nm
- BearingsAnti-creep Cross-roller Bearings
- Drive TypeDC Motor
- FeedbackRotary Encoder
- Origin Repeatability±0.5 µm
- Thread TypeM6
Features
Anti-creep Crossed Roller Bearings
To ensure the most accurate trajectory control, FMS stages feature matched pairs of best-in-class anti-creep crossed roller bearings. The absence of recirculating elements in these bearings leads to outstanding ripple-free motion adequate for the most demanding scanning and inspection systems. Moreover, the geared retainers prevent bearing cage migration, which can occur with other linear bearing products.
Plug and Play - ESP Compatible
The FMS is an ESP-compatible stage wherein when connected to a Newport controller, it is quickly recognized and its operating parameters are configured without the need for user input, facilitating the startup and usability of the FMS. This Plug and Play feature is not only transparent to the use, but it also ensures the safe operation of the stage.