Compare Description Drawings, CAD & Specs Avail. Price
New Focus Hex-Driven Mirror Mounts9882-KMirror Mount, Pint-Sized, Center, 0.5 in., 3 Allen-Keys
In Stock
$163
New Focus Hex-Driven Mirror Mounts9805-KMirror Mount, Commercial, Center, 1.0 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
New Focus Hex-Driven Mirror Mounts9807-KMirror Mount, Classic, Center, 1.0 in., 3 Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
New Focus Hex-Driven Mirror Mounts9807-LMirror Mount, Classic, Center, 1.0 in., 3 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$235
New Focus Hex-Driven Mirror Mounts9855-KMirror Mount, Classic, Center, 2.0 in., 3 Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$277

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Hex Key
  • Adjustment Screw Thread
    80 TPI
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Thread Type
    8-32 (M4) CLR

Features

Thread-matched Adjusters

Since grease can migrate, causing long-term creep, our New Focus mounts are exclusively fitted with thread-matched adjustment screws which take almost no grease.  The result is actuators that have very smooth, wobble-free movement, high precision, and mounts with exceptional long-term and thermal stability.
 

Sapphire Kinematic Pads

Sapphire kinematic pads create contact surfaces for the adjustment screws that have very low friction and will not will not dent under normal use. Sapphire ensures excellent 
adjustability and stability.
 

Commercial Mounts for OEM Use

To address the needs of our OEM customers, we offer a commercial version of our most popular mount, 9805-K. Ideal for laboratory use, as well as for building into your products, this mount features sapphire pads for excellent adjustability and durability, extra-stiff springs and actuator locks for long-term stability, and two mounting holes per side, minimizing rotation when you secure the mount. The optic can be secured either by a nylon-tip setscrew or by a retainer plate for reduced wavefront distortion.

Front side of 9805-K

Accessories

Compatible Hex Knobs

1.5 mm hex for 0.5 in. mount and 3.175 mm hex for 1 and 2 in. mount

Compare Description Drawings, CAD & Specs Avail. Price
9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3
In Stock
$33
HX1.5M-PKHex Adjustment Knob, 1.5 mm, 4 Pack
In Stock
$30
9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
HX.125-PKHex Adjustment Knob, 1/8", 4 Pack
In Stock
$32

Resources