Sorry, this product is no longer offered for sale.
Offset Gimbal adapter, 0.5 inch, For U50-A Mount

The UPA-PUZ.5 Offset Gimbal Adaptor inserts into U50-A aperture mounts and provides gimbal motion (tilt without translation) by adjusting two adjacent actuators. This is accomplished by placing the center of the optic in the corner, at the intersection of the actuator axes.
Specifications
- Optic Diameter12.7 mm
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-G2KGimbal Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking 100-TPI Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U50-A1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AL1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-ALMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









