Sorry, this product is no longer offered for sale. The recommended replacement product is N-LHP-605.

HeNe Laser, Red, 633 nm, 0.8 mW, 500:1 Polarization, CE

Specifications

  • Operating Wavelength
    633 nm
  • Polarization
    500:1
  • Output Power
    0.8 mW  
  • Longitudinal Mode
    1082 MHz  
  • Beam Diameter (1/e<sup>2</sup>)
    0.57 mm
  • Beam Divergence Full Angle
    1.41 mrad
  • Beam Drift, Long Term
    <0.05 mrad
  • CDRH Class
    IIIa
  • Size
    177.8 x Ø44.5 mm
  • Noise
    1.0%
  • Spatial Mode
    TEMoo
  • Applications
    Laser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
  • Power Requirements
    120/240 VAC, 50/60 Hz
  • Power Supply Size
    104.8 x 38.1 x 165.1 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Cylindrical Laser Rod MountsULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143
Cylindrical Laser Rod MountsULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters
In Stock
$379