Sorry, this product is no longer offered for sale.
OEM HeNe Laser, Frequency and Intensity Stabilized, 633 nm, 1.5 mW, CE

The R-14286 OEM Frequency/Intensity Stabilized red Helium-Neon (HeNe) Laser utilizes all the benefits of the standard model, but offers the user a compact design in the tube housing and a controller board for easy OEM integration instead of a larger control box.
The Laser still uses a highly refined thermal compensation technique to provide an excellent balance of high output power and stability, low temperature sensitivity, and reliability. In intensity stabilized mode, the HeNe laser will operate as an output power reference, with the stability of < ±0.2% (1 hour), while in the frequency stabilized mode, frequency stability as low as < ±3 MHz can be obtained over an 8 hour period. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. A Proprietary design and manufacturing technology deliver a highly stabilized and quiet signal, immunity to ambient temperature drift and 1.5 mW (minimum) of clean, stable and reliable output power. The R-14286 OEM frequency stability specifications include both a specified frequency range per time interval and per temperature interval. The short-term frequency stability of the Model R-14286 makes it an excellent choice for interferometers with unequal arms. Intensity stability for surface texture characterization, velocimetry, scattering and polarization.
While supplies last! Comes with limited 6-month warranty.
Specifications
- Operating Wavelength633 nm
- Polarization800:1
- Output Power1.5 mW
- Beam Diameter (1/e<sup>2</sup>)0.7 mm
- Beam Divergence Full Angle1.2 mrad
- CDRH ClassIIIa
- Size381 x Ø44.5 mm
- Spatial ModeTEMoo
- ApplicationsLaser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
- Power Requirements120/240 VAC, 50/60 Hz
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




