Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019The recommended replacement product is PX-4F.
Aluminum Optical Pedestal, Forkless Mounting, 4 in. Height, 1 in. Diameter, 8-32

The PXA-4F Forkless Optical Pedestal has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 1.0 in. diameter aluminum post has a 4.0 in. height. Each post is marked with an index groove every 1.0 in. for a quick height reference. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Pedestal
- Height101.6 mm
- Thread Type8-32
- MaterialAluminum
- Diameter1.0 in.
Resources & Downloads
2D Product Drawings
PX-Series-Post-Drawing(412.4 kB, PDF)