New Optical Power Meter Kit, 843-R-USB, 818-SL/DB Sensor, 400-1100 nm, 2 W

  • Detector Model
    818-SL/DB
  • Power Meter Model
    843-R-USB
  • Spectral Range
    400 - 1100 nm
  • Maximum Measurable Power
    2 W
  • Maximum Measurable Power Without Attenuator
    2.5 mW
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C