Achromatic Doublet Lens, Visible, 76.2 mm, 500 mm EFL, 430-700 nm

The PAC096AR.14 Visible Achromatic Doublet Lens is a 430 to 700 nm antireflection coated, 3 inch (76.2 mm) diameter, N-BK7 and N-SF5 precision achromatic doublet lens with an effective focal length of 500 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.
Resources & Downloads
Other
PAC096AR.14 RoHS Certificate(710.9 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
PAC Series Drawing(164.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PAC091AR.14Achromatic Doublet Lens, Visible, 50.8 mm, 500 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX211AR.14Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX058AR.14Plano-Convex Lens, Fused Silica, 50.8 mm, 500 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX178AR.14Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 500 mm EFL, 430-700nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






