Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean

Specifications

  • Type
    LaserClean Optical Post
  • Diameter
    12.7 mm  
  • Height
    38.1 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    1  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsM-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.40