Sorry, this product is no longer offered for sale.

Microscope Objective Lens, Infinity Corrected, 20x, 0.40 NA, 1.56 mm WD

Specifications

  • Objective Type
    Infinity Corrected
  • Magnification
    20x
  • Numerical Aperture
    0.40
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    9.0 mm
  • Working Distance
    1.56 mm
  • Design Tube Lens Focal Length
    180 mm
  • Thread Type
    0.800-36 RMS
  • Parfocal Length
    45 mm

Resources & Downloads

2D Product Drawings
Other

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
Lens Tube AdaptersLT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
A-Line™ Objective and C-Mount Lens MountsLH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Objective Lens Precision XY PositionersSB18YZBMXY Optic Positioner, Precision, BM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110
Optics Cage Plus Fixed Optic MountsOC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29