Sorry, this product is no longer offered for sale. The recommended replacement product is LDX3232-120V.

Laser Diode Driver, Precision, 3A, 6V, USB, 120 VAC [Discontinued]

Technical Specs

  • Laser Current
    3 A
  • Laser Drive Requirement
    1 to 10 A
  • Laser Compliance Voltage
    6 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    USB
  • Power Requirements
    120 VAC
  • Laser Current Resolution
    250µA (1A Range)
    750µA (3A Range)
  • Laser Current Accuracy
    ±0.1% of FS
  • Laser Output Noise/Ripple Low Bandwidth
    15 µA
  • Laser Output Noise/Ripple High Bandwidth
    25 µA
  • Transfer Function
    300 mA/V
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 50 kHz
  • External Modulation Low Bandwidth
    DC to 0.1 kHz
  • Photodiode Current Accuracy
    ±0.1% of FS
  • Photodiode Current Range
    5-9999 µA
  • Photodiode Reverse Bias
    0-5 V
  • Connector Type
    DB9 Female
  • Display Type
    4-digit Green LED