Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 300 mm EFL, 430-700 nm

The KPX112AR.14 N-BK7 Precision Plano-Convex Lens is a 430 to 700 nm anti-reflection coated, 1 inch (25.4 mm) diameter, N-BK7 plano-convex lens with an effective focal length of 300 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Specifications
- Lens ShapePlano-Convex
- Diameter25.4 mm
- Lens MaterialN-BK7
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#11.8
- 300 mm
- 297.67 mm
- 155.040 mm
- 3.0 mm
- 3.521 mm
- Principal Plane 2 (P<sub>2</sub>)-2.32 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Software
KPX112AR.14 Zemax File(5.3 kB, ZMX)
Other
KPX112AR.14 RoHS Certificate(707.4 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KBX172AR.14Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 300 mm EFL, 430-700nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX055AR.14Plano-Convex Lens, Fused Silica, 50.8 mm, 300 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX300AR.14Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, 430-700 nm | |||||
![]() | PAC082AR.14Achromatic Doublet Lens, Visible, 38.1 mm, 300 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CSX300AR.14Cylindrical Lens, Plano-Convex, 50.8x50.8 mm, 300 mm FL, FS, 430-700 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX114AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 350 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX115AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 400 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX109AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX106AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |












