Motorized Linear Stage, Linear Motor, 800 mm Travel, 1/4-20, No Cable, Stand Alone

  • Travel Range
    800 mm
  • Maximum Speed1
    1000 mm/s
  • Minimum Incremental Motion
    20 nm
  • Continuous Motor Force
    100 N
  • Peak Motor Force
    210 N
  • Centered Load Capacity
    100 N
  • Accuracy, Typical
    ±4.0 µm
  • Accuracy, Guaranteed
    ±9.0 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.50 µm
  • Pitch, Typical
    ±100 µrad
  • Pitch, Guaranteed
    ±200 µrad
  • Compliance in Pitch
    2 µrad/Nm
  • Yaw, Typical
    ±40 µrad
  • Yaw, Guaranteed
    ±150 µrad
  • Compliance in Yaw
    1 µrad/Nm
  • Compliance in Roll
    2 µrad/Nm
  • Drive Type
    Linear Motor
  • Limit Switches
    Optical
  • Origin
    Optical, at center of travel, including mechanical zero signal
  • Origin Repeatability
    ±0.05 µm
  • Thread Type
    1/4-20
  • Weight
    24 kg
  • MTBF
    20,000 h ( 25% load, 10% duty cycle )
  • Maximum Power Consumption
    220 W
  • Compliance
    RoHS 3, CE
Notes:

  1. 1000 mm/s with XPS-EDBL, 500 mm/s with XPS-DRV11 / XPS-DRV02