PM Fiber, Bow-Tie, Radiation Tolerant, Reduced Clad, 1550 nm, 0.14-0.18 NA.

  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    6.9 - 9.3 µm @1550 nm
  • Cladding Diameter
    80 ±1 µm
  • Coating Diameter
    170 ±10 µm
  • Operating Wavelength
    1550 nm
  • Cut-off Wavelength
    1230 - 1520 nm
  • Buffer Coating Material
    Dual Acrylate
  • Core Concentricity
    < 1.0 µm
  • Maximum Attenuation
    < 2 @1550 nm dB/km
  • Numerical Aperture
    0.14 - 0.18
  • Beat Length
    < 1.5 mm
  • Proof Test
    100 kpsi