Sorry, this product is no longer offered for sale. It was discontinued on Oct 8, 2020The recommended replacement product is 10D20ER.2.
Mirror Mount Bundle, 10D20ER.2 Broadband Silver Mirror & M1 Mount

The
M1 is a standard laboratory mirror mount, 1.0 inch in Diameter, with 2 Knob Actuators. It is ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. The M1 is an aperture version for 1 inch (25.4 mm) diameter optics. UPA-series adaptors, which are compatible with the M1 mount, allow other various sizes and types of optics to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
The 10D20ER.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick ® substrate. The ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Specifications
- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality15-5 scratch-dig
Resources & Downloads
Other
ER2-M1 RoHS Certificate(262.8 kB, PDF)

