Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024The recommended replacement product is 10D20ER.1.

Mirror Mount Bundle, 10D20ER.1 Broadband Aluminum Mirror & U100-A2K-NL

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    450-700 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Enhanced Aluminum
  • Coating Code
    ER.1
  • Surface Quality
    15-5 scratch-dig

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic MirrorsAL2-U100Mirror Mount Bundle, 10D20AL.2 Aluminum Mirror & U100-A2K-NL Mount$147
Standard Borofloat 33 Metallic MirrorsER4-M1Mirror Mount Bundle, 10D20ER.4 Broadband Gold Mirror & M1 Mount$103