XYZ Linear Stage, Triple Divide, 1.1 in. Travel, 8-32 and 1/4-20 Threads

The 9064-XYZ Triple Divide XYZ Axis Translation Stage puts all the Triple-Divide™ stage pieces together to build an XYZ-translation stage with 1.1 inch travel that's as stable as a single piece. All these components can be easily reconfigured using our e⋅z⋅Trac. Precision holes in the track guarantee repeatability when you reconfigure the stage. Now you no longer have to put your XYZ stages on the shelf when you only need a single-axis stage. 8-32 and 1/4-20 threaded mounting holes. NOTE: Actuators are not included with these stages. We recommend using our 9302 Adjustment Screws or our SM-25 micrometers. For even more precise control, try our 8302 Picomotor™ actuator.
Resources & Downloads
Manuals
9064 Translation Stages User Manual(1.4 MB, PDF)
2D Product Drawings
9064xyzrb-Drawing(137.7 kB, PDF) 20029064-XYZ-R(126.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-XYZXYZ Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XYZXYZ Linear Stage, Miniature. 0.125 in. Travel, 0.55 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-R-VXYZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XYZXYZ Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8302Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9302Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









