Picomotor Actuator, Tiny, 0.5 in. Travel, Vacuum-Compatible

The 8353-V Vacuum Compatible Tiny Picomotor Actuator is designed for environments down to 10-6 Torr. It's perfect for moving small optics and stages in your vacuum chambers.
Resources & Downloads
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
2D Product Drawings
8353-V_RC.pdf(38.7 kB, PDF)
Application Notes
Literature
8353-V_8383-UHV Datasheet(1.6 MB, PDF) Picomotor FAQ(3.1 MB, PDF)
Certificates
EU27 Declaration of Conformity 8301.pdf(142.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8353-UHVPiezo Actuator, Tiny Picomotor, 0.5 in. Travel, Ultra-High Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-AMirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More |





