Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Actuator, Tiny Picomotor, 0.5 in. Travel, Ultra-High Vacuum

Specifications

  • Travel Range
    12.7 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    13 N  
  • Mounting
    5.08 mm Shank
  • Frequency
    1.75 kHz  
  • Environment
    Ultra High Vacuum
  • Vacuum Compatibility
    10-9 Torr
  • Vacuum Wire Material
    Kapton
  • Cable Length
    2.1 m  
  • Connector Type
    4-pin RJ-22 (non-vacuum-rated)
  • Operating Temperature
    10-40°C

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Tiny Picomotor Piezo Actuators8353-VPicomotor Actuator, Tiny, 0.5 in. Travel, Vacuum-Compatible
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,102

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
TTL and Analog Picomotor Controller Board8712Picomotor Driver, Single-Axis, PCB-Mountable
In Stock
$894
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455