Picomotor Rotation Mount, Stainless Steel, 1 & 0.5 in. Adapters, 8-32

The 8401 Picomotor Rotary Mount has a minimum incremental motion around 0.1 mrad and an overall thickness of just 0.63 in. (16.0 mm). This compact stainless-steel motorized rotary stage can be used for a number of applications, including positioning wave plates and polarizers. Each rotary stage includes adapters for mounting components with either 1 inch (25.4 mm) or 1/2 inch (12.7 mm) diameters. It can also hold 1.5 inch (38.1 mm) optic using two retaining rings
Resources & Downloads
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Retaining Ring for 1.5 in. Optic
Two are required for holding a 1.5 in. optic
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2-RRRetaining Ring, 30.0 mm ID, 1.563-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





