Sorry, this product is no longer offered for sale.

Absolute Capacitance Manometer, Compact, 5000 Torr, NW16 ISO-KF, 9-Pin D-Sub

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Full Scale Pressure Range
    5000 Torr
  • Accuracy
    0.5% of Reading
  • Zero Temperature Coefficient
    0.008% of F.S./°C
  • Span Temperature Coefficient
    0.04% of Rdg./°C
  • Operating Temperature Range
    0 - 50°C (32 - 122°F)
  • Overpressure Limit
    10,000 Torr
  • Burst Pressure
    100 psi
  • Exposed Materials
    316 Stainless Steel
  • Response Time
    <20 msec
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0 - 10 VDC
  • Electrical Connector
    9-pin D-subminiature
  • Fitting Type
    NW16 ISO-KF