Sorry, this product is no longer offered for sale. It was discontinued on Dec 21, 2018 For recommended replacements see light-routing-shields.   The recommended replacement product is 7130.

Flanged Spacer Tube, 1.5 Inch Series, 25mm Length, Quick Connect

Specifications

  • Type
    Spacer Tube
  • Flange Series Size
    1.5 Inch  
  • Length
    25 mm
  • Flange Type
    Quick Connect
  • Diameter
    38.1 mm  

Resources & Downloads

2D Product Drawings