90 Degree Elbow Fitting, NW100 Size ISO-MF Flange, Smooth Radius

  • Component Type
    Elbow Fitting
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    304 Stainless Steel
  • Modulus
    158 mm
  • A
    158 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C