This product is only available on www.mks.com

ISO-KF Blank Vacuum Flange, NW10 Size, Aluminum

Specifications

  • Component Type
    Blank-Off Flange
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW10
  • Thickness
    5 mm
  • A
    5 mm
undefined