Our high performance SuperMirrors boast the highest absolute reflectivity commercially available. These mirrors are ideal for intracavity or Fabry-Perot designs, where maximum levels of reflectivity are required.
- Best in industry absolute R>99.97% in multiple spectral ranges
- Substrate flatness & surface quality λ/10, 20-10
- Available in diameter 25.4 mm
- 2 Å rms microroughness for ultra-low scatter
- Superpolished substrates 10-5 scratch-dig in the center
- Ion beam sputtered (IBS) coating resists changes in environment See All Features
Specifications
- Wavelength Region485-700 nm, 583-663 nm, 761-867 nm, 996-1134 nm, 1241-1412 nm, 1457-1659 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Thickness6.35 mm
- MaterialUV Grade Fused Silica
- Surface Quality20-10 scratch-dig (10-5 in central 50%)
- Surface Flatnessλ/10 at 632.8 nm
- Wedge30 ±15 arc min
- Clear Aperture≥central 80% of diameter
- Diameter Tolerance+0/-0.1 mm
- Thickness Tolerance±0.38 mm
- Chamfers Angle Tolerance45° ±15°
Features
UV Fused Silica Substrates
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.
Absolute R>99.97% Mirrors In Stock
Many standard mirrors are offered with high average reflectivity, but these Supermirrors have exceptional absolute reflectivity specifications of greater than 99.97%. We stock theses mirrors making them the highest absolute reflectivity available in a standard catalog optic. These mirrors are ideal when you need every photon. The high finesse coatings have finesse greater than 10,000 and efficiency greater than 10% when used in carefully constructed cavities.
Broadband Coated SuperMirrors™
Superpolished Substrates
This mirror is superpolised to <2 Å RMS microroughness for ultra-low scatterring. 10-5 scratch-dig is achieved in the center 50% of the clear aperture. This central area is the sweet spot where Fabry- Perot cavity designs can achieve extremely high finesse.
Advanced Ion Beam Sputtered (ISB) Coatings
Newport's proprietary IBS coating technique enables the SuperMirrors to provide the highest absolute reflectivity available as standard mirrors. IBS is a higher energy coating process in which atoms of the coating material can be packed more tightly. The results are very high reflectivity, resistance to environmental changes, and unmatched performance for intra-cavity mirrors which require high finesse.