Compare Description Drawings, CAD & Specs Avail. Price
4.8 mm Skin Modal Damped Ergonomic Vision IsoStation™ with Pneumatic IsolationVIS3636-PG2-ERGAErgonomic Vision Isostation, 36 x 36 x 2.3 in. PG Breadboard, I-325
5 Weeks
$6,903
4.8 mm Skin Modal Damped Ergonomic Vision IsoStation™ with Pneumatic IsolationVIS3648-PG2-ERGAErgonomic Vision Isostation, 36 x 48 x 2.3 in. PG Breadboard, I-325
5 Weeks
$7,376
4.8 mm Skin Modal Damped Ergonomic Vision IsoStation™ with Pneumatic IsolationVIS3660-PG2-ERGAErgonomic Vision Isostation, 36 x 60 x 2.3 in. PG Breadboard, I-325
5 Weeks
$7,931
4.8 mm Skin Modal Damped Ergonomic Vision IsoStation™ with Pneumatic IsolationM-VIS3636-PG2-ERGAErgonomic Vision Isostation, 900 x 900 x 59 mm PG Breadboard, I-325
5 Weeks
$6,903
4.8 mm Skin Modal Damped Ergonomic Vision IsoStation™ with Pneumatic IsolationM-VIS3648-PG2-ERGAErgonomic Vision Isostation, 900 x 1200 x 59 mm PG Breadboard, I-325
5 Weeks
$7,376
4.8 mm Skin Modal Damped Ergonomic Vision IsoStation™ with Pneumatic IsolationM-VIS3660-PG2-ERGAErgonomic Vision Isostation, 900 x 1500 x 59 mm PG Breadboard, I-325
5 Weeks
$7,931

Specifications

  • Type
    Vision Isostation Seated Optical Workstation
  • Platform
    Precision Grade Optical Breadboard
  • Modal Damping
    Patented modal dampers in all four side panels
  • Broadband Damping
    Constrained layer core, damped working surface, and composite edge finish
  • Thickness
    2.3 in. (59 mm)
  • Working Surface
    4.8 mm thick ferromagnetic 430 stainless steel
  • Surface Flatness
    ±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square
  • Core Design
    Trussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Mounting Holes
    1/4-20
    M6 (M- Versions)
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Workstation Supports
    I-325 Pneumatic Isolators
  • Load Capacity
    1300 lb (590 kg)

Features

Vision IsoStation™ Optical Workstation Overview

Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization. 

Patented Modal Dampers for Highest Damping Performance

Our precision grade modal damped optical breadboards combine patented modal damping technology and a unique integrated broadband damping design to deliver supreme performance and reliability for the most critical applications. Patented modal damping technology (US 6,598,545) utilizes two pieces of uniquely designed dampers combined using specially chosen elastomers, to dissipate the vibrations evenly, quickly and effectively. The modal dampers are installed as the side panels along all four sides of the breadboard, ensuring superior damping performance. The red curve in the compliance curve shows the superior performance provided by modal damping compared to our scientific grade optical breadboards without modal dampers (shown in light blue).

Designed Workstations for Seated Users with Innovate Platform Interface

With an open-front design and included hip guard and arm rests, the Vision IsoStation Ergo has been designed for seated users. The Ergo provides extra legroom for seated people while maintaining sturdy support allowing more comfortable examinations, operations, and experiments. They feature a unique platform interface consisting of 4 corner constraints that act as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features float height indicators and frame bubble levels to make set-up and installation easier than ever.

Shipped Fully Assembled for Easy Installation

Another unique feature of Vision IsoStation is that we have designed a new shipping package that not only reduces packaging materials but also allows users to simply roll their system off into their lab, it’s as plug-and-play as can be! Since the breadboard is shipped pre-installed on the frame customers no longer need to lift the heavy breadboard during installation.

Vision IsoStation Optical Workstation Available Accessories

Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.